Altium Designer Pick and Place Locations
C:\Users\jq080021\OneDrive - Qorvo\DXP\DXP_2024\PA23_EVKs\PAC52723EVK1_RevE0\Project Outputs for PAC52723EVK1_RevE0\PAC52723EVK1_RevE0_OutputFiles\Pick Place\Pick Place for PAC52723EVK1_RevE0(PAC52723EVK1_RevE0).txt

========================================================================================================================
File Design Information:

Date:       02/07/24
Time:       08:59
Revision:   Not in VersionControl
Variant:    PAC52723EVK1_RevE0
Units used: mil

Designator Comment      Layer    Footprint        Center-X(mil) Center-Y(mil) Rotation Description                        
R38        ""           TopLayer 0603-SMT         445.000       260.433       270      "RES 3.3K OHM 1/10W 5% 0603 SMD"   
U1         PAC52723     TopLayer TQFN66-48        1125.000      1150.000      0        PAC52723                           
C35        ""           TopLayer 0603-SMT         1010.000      1390.433      270      Capacitor                          
J11        ""           TopLayer HDR1X4           1500.000      575.000       270      "CONN HEADER .100 SINGL STR 4POS"  
TP13       WH           TopLayer TP63             1800.000      1425.000      0        "Glass Beaded Test Point"          
TP12       VH           TopLayer TP63             2095.000      1035.000      0        "Glass Beaded Test Point"          
TP11       UH           TopLayer TP63             2045.000      465.000       0        "Glass Beaded Test Point"          
TP10       WL           TopLayer TP63             1705.000      1565.000      0        "Glass Beaded Test Point"          
TP9        VL           TopLayer TP63             2095.000      815.000       0        "Glass Beaded Test Point"          
TP8        UL           TopLayer TP63             2135.000      155.000       0        "Glass Beaded Test Point"          
TP7        VIN          TopLayer TP63             3050.000      125.000       0        "Glass Beaded Test Point"          
TP6        VIN          TopLayer TP63             2950.000      2300.000      0        "Glass Beaded Test Point"          
TP4        GND          TopLayer TP63             2350.000      2175.000      0        "Glass Beaded Test Point"          
TP3        GND          TopLayer TP63             275.000       100.000       0        "Glass Beaded Test Point"          
TP2        GND          TopLayer TP63             1705.000      545.000       0        "Glass Beaded Test Point"          
TP1        GND          TopLayer TP63             300.000       950.000       0        "Glass Beaded Test Point"          
R32        Res2         TopLayer 0603-SMT         770.433       225.000       0        ""                                 
D16        5V           TopLayer 0603-LED         773.504       155.000       180      "LED RED CLEAR 1206 SMD"           
R37        ""           TopLayer 1206             1285.000      597.500       270      "RES 3.3K OHM 1/10W 5% 0603 SMD"   
R36        ""           TopLayer 0603-SMT         1139.567      440.000       0        "RES 3.3K OHM 1/10W 5% 0603 SMD"   
R35        Res2         TopLayer 0603-SMT         2689.567      2150.000      180      ""                                 
R34        ""           TopLayer 0805             1275.000      250.000       90       "RES 3.3K OHM 1/10W 5% 0603 SMD"   
R33        ""           TopLayer 0603-SMT         1295.000      815.433       270      "RES 3.3K OHM 1/10W 5% 0603 SMD"   
Q1         BCP56        TopLayer SOT-223          1085.000      238.031       180      "BJT Transistor"                   
L1         Inductor     TopLayer TDK-VLS_Choke    1087.677      600.000       180      Inductor                           
J9         "Header 16"  TopLayer HDR1X16          550.000       975.000       270      "Header, 16-Pin"                   
J8         "Header 16"  TopLayer HDR1X16          1175.000      1950.000      0        "Header, 16-Pin"                   
D9         SMD16PL-TP   TopLayer SOD-123LF        820.000       420.630       270      "Schottky Diode"                   
D8         SMD16PL-TP   TopLayer SOD-123LF        895.000       420.630       270      "Schottky Diode"                   
D7         VIN          TopLayer 0603-LED         2543.504      2150.000      180      "LED RED CLEAR 1206 SMD"           
C23        ""           TopLayer 0603-SMT         1120.000      894.567       270      Capacitor                          
C22        ""           TopLayer 0805             1345.000      250.000       270      Capacitor                          
C21        ""           TopLayer 1206             1425.000      232.500       270      Capacitor                          
C20        "Cap Pol1"   TopLayer RB_5.0mm/6.3mm_2 1650.403      260.403       45       "Polarized Capacitor (Radial)"     
C19        ""           TopLayer 1206             1180.000      847.500       270      Capacitor                          
J7         ""           TopLayer HDR1X4           975.000       1725.000      0        "CONN HEADER .100 SINGL STR 4POS"  
R24        100K         TopLayer 0603-SMT         3439.567      1285.000      180      Resistor                           
R19        100          TopLayer 0603-SMT         2350.433      1565.000      0        Resistor                           
R18        100          TopLayer 0603-SMT         2350.433      965.000       0        Resistor                           
R14        ".1 Ohm"     TopLayer 2512             2433.268      1675.000      180      "RES .10 OHM 3W 1% 2512 SMD"       
R13        ".1 Ohm"     TopLayer 2512             2433.268      1075.000      180      "RES .10 OHM 3W 1% 2512 SMD"       
R8         100          TopLayer 0603-SMT         2514.567      1565.000      180      Resistor                           
R7         100          TopLayer 0603-SMT         2514.567      965.000       180      Resistor                           
C16        "3300 pF"    TopLayer 0603-SMT         775.000       914.567       90       Capacitor                          
C15        "3300 pF"    TopLayer 0603-SMT         825.000       1074.567      90       Capacitor                          
C13        "1000 pf"    TopLayer 0603-SMT         825.000       764.567       270      Capacitor                          
C12        "1000 pf"    TopLayer 0603-SMT         900.000       764.567       270      Capacitor                          
C11        "1000 pf"    TopLayer 0603-SMT         750.000       764.567       270      Capacitor                          
R2         ""           TopLayer 0603-SMT         3439.567      340.000       180      ""                                 
R3         ""           TopLayer 0603-SMT         2689.567      340.000       180      ""                                 
R10        ""           TopLayer 0603-SMT         3439.567      940.000       180      ""                                 
R11        ""           TopLayer 0603-SMT         2689.567      940.000       180      ""                                 
R16        ""           TopLayer 0603-SMT         3439.567      1540.000      180      ""                                 
R17        ""           TopLayer 0603-SMT         2689.567      1540.000      180      ""                                 
R4         100          TopLayer 0603-SMT         2514.567      365.000       180      Resistor                           
R6         100          TopLayer 0603-SMT         2350.433      365.000       0        Resistor                           
R20        100K         TopLayer 0603-SMT         225.000       1815.433      270      Resistor                           
R26        4.3K         TopLayer 0603-SMT         910.000       1390.433      90       Resistor                           
D3         Diode        TopLayer SOD-523          1638.465      1185.000      0        "DIODE SWITCHING 75V 0.15A SOD523" 
D1         Diode        TopLayer SOD-523          1638.465      1005.000      0        "DIODE SWITCHING 75V 0.15A SOD523" 
D5         Diode        TopLayer SOD-523          1638.465      1355.000      0        "DIODE SWITCHING 75V 0.15A SOD523" 
C4         "3300 pF"    TopLayer 0603-SMT         775.000       1184.567      90       Capacitor                          
C3         ""           TopLayer 0603-SMT         1510.433      1005.000      180      Capacitor                          
C6         ""           TopLayer 0603-SMT         1510.433      1185.000      180      Capacitor                          
C8         ""           TopLayer 0603-SMT         1510.433      1355.000      180      Capacitor                          
C5         ""           TopLayer 0603-SMT         814.567       1280.000      180      Capacitor                          
C1         ""           TopLayer 0603-SMT         1065.000      1390.433      90       Capacitor                          
C14        "1000 pf"    TopLayer 0603-SMT         960.000       1390.433      90       Capacitor                          
C7         ""           TopLayer 0603-SMT         980.000       854.567       270      Capacitor                          
J4         "FASTON TAB" TopLayer Spade_TAB        3200.000      1675.000      0        "FASTON TAB"                       
J2         "FASTON TAB" TopLayer Spade_TAB        3200.000      475.000       0        "FASTON TAB"                       
J6         "FASTON TAB" TopLayer Spade_TAB        2450.000      2375.000      0        "FASTON TAB"                       
J5         "FASTON TAB" TopLayer Spade_TAB        3250.000      2375.000      180      "FASTON TAB"                       
J3         "FASTON TAB" TopLayer Spade_TAB        3200.000      1075.000      180      "FASTON TAB"                       
R15        5.1          TopLayer 0603-SMT         1510.433      1305.000      180      Resistor                           
R9         5.1          TopLayer 0603-SMT         1510.433      1135.000      180      Resistor                           
R1         5.1          TopLayer 0603-SMT         1510.433      955.000       180      Resistor                           
D6         Diode        TopLayer SOD-523          1508.465      1260.000      0        "DIODE SWITCHING 75V 0.15A SOD523" 
D4         Diode        TopLayer SOD-523          1508.465      1090.000      0        "DIODE SWITCHING 75V 0.15A SOD523" 
D2         Diode        TopLayer SOD-523          1508.465      910.000       0        "DIODE SWITCHING 75V 0.15A SOD523" 
R29        4.3K         TopLayer 0603-SMT         3290.433      1875.000      180      Resistor                           
R28        4.3K         TopLayer 0603-SMT         3295.433      1285.000      180      Resistor                           
R27        4.3K         TopLayer 0603-SMT         3290.433      685.000       180      Resistor                           
R25        100K         TopLayer 0603-SMT         3439.567      1875.000      180      Resistor                           
R23        100K         TopLayer 0603-SMT         3439.567      685.000       180      Resistor                           
J1         JTAG         TopLayer HDR1X4           1400.000      1725.000      0        "CONN HEADER .100 SINGL STR 4POS"  
U6         AON6268      TopLayer PG-TDSON-8       3593.110      1675.197      180      FET                                
U2         AON6268      TopLayer PG-TDSON-8       3593.110      475.197       180      FET                                
U4         AON6268      TopLayer PG-TDSON-8       3593.110      1075.197      180      FET                                
U3         AON6268      TopLayer PG-TDSON-8       2843.110      475.197       180      FET                                
U5         AON6268      TopLayer PG-TDSON-8       2843.110      1075.197      180      FET                                
U7         AON6268      TopLayer PG-TDSON-8       2843.110      1675.197      180      FET                                
R12        ""           TopLayer 1206R            1047.402      863.622       90       "RES SMD 51 OHM 1% 1/2W 1206"      
LG1        Logo         TopLayer Qorvo_Logo       -749.999      -930.000      90       Logo                               
R5         ".1 Ohm"     TopLayer 2512             2433.268      475.000       180      "RES .10 OHM 3W 1% 2512 SMD"       
D10        Diode        TopLayer SOD-523          3441.535      295.000       0        "DIODE SWITCHING 75V 0.15A SOD523" 
D11        Diode        TopLayer SOD-523          2691.535      295.000       0        "DIODE SWITCHING 75V 0.15A SOD523" 
D12        Diode        TopLayer SOD-523          3441.535      895.000       0        "DIODE SWITCHING 75V 0.15A SOD523" 
D13        Diode        TopLayer SOD-523          2691.535      895.000       0        "DIODE SWITCHING 75V 0.15A SOD523" 
D14        Diode        TopLayer SOD-523          3441.535      1495.000      0        "DIODE SWITCHING 75V 0.15A SOD523" 
D15        Diode        TopLayer SOD-523          2691.535      1495.000      0        "DIODE SWITCHING 75V 0.15A SOD523" 
C9         ""           TopLayer 1210HV           3480.000      175.000       0        Capacitor                          
C10        ""           TopLayer 1210HV           3480.000      805.000       0        Capacitor                          
C17        ""           TopLayer 1210HV           3480.000      1390.000      0        Capacitor                          
C18        "Cap Pol1"   TopLayer RB_7.5mm/THIN    2577.362      1975.000      0        "Polarized Capacitor (Radial)"     
C24        "Cap Pol1"   TopLayer RB_7.5mm/THIN    2577.362      150.000       0        "Polarized Capacitor (Radial)"     
C27        "0.1 uF"     TopLayer 0603-SMT         564.567       2200.000      180      Capacitor                          
C31        "0.1 uF"     TopLayer 0603-SMT         564.567       2325.000      180      Capacitor                          
C26        "0.1 uF"     TopLayer 0603-SMT         564.567       2075.000      180      Capacitor                          
C30        "0.1 uF"     TopLayer 0603-SMT         1375.000      2314.567      270      Capacitor                          
C28        "1000 pf"    TopLayer 0603-SMT         1185.433      2225.000      180      Capacitor                          
C25        "1000 pf"    TopLayer 0603-SMT         1185.433      2100.000      180      Capacitor                          
C29        "1000 pf"    TopLayer 0603-SMT         1185.433      2350.000      0        Capacitor                          
J10        "Header 5"   TopLayer OST_5P_3.5mm     1775.591      2350.000      0        "Header, 5-Pin"                    
R31        ""           TopLayer 0603-SMT         699.567       2325.000      0        "RES 3.3K OHM 1/10W 5% 0603 SMD"   
R30        ""           TopLayer 0603-SMT         699.567       2200.000      0        "RES 3.3K OHM 1/10W 5% 0603 SMD"   
R22        ""           TopLayer 0603-SMT         699.567       2075.000      0        "RES 3.3K OHM 1/10W 5% 0603 SMD"   
JMP1       JMP1X3       TopLayer JMP1X3           925.000       2075.000      180      ""                                 
JMP2       JMP1X3       TopLayer JMP1X3           925.000       2200.000      180      ""                                 
JMP3       JMP1X3       TopLayer JMP1X3           925.000       2325.000      180      ""                                 
R44        ""           TopLayer 0603-SMT         1185.433      2055.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"   
R45        ""           TopLayer 0603-SMT         1185.433      2180.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"   
R46        ""           TopLayer 0603-SMT         1185.433      2305.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"   
TP5        DAC1         TopLayer TP63             400.000       2350.000      0        "Glass Beaded Test Point"          
TP14       DAC2         TopLayer TP63             400.000       2210.000      0        "Glass Beaded Test Point"          
TP15       DAC3         TopLayer TP63             400.000       2075.000      0        "Glass Beaded Test Point"          
S2         SW-PB        TopLayer FSMSM_SW         125.000       1445.866      90       Switch                             
S1         SW-PB        TopLayer FSMSM_SW         375.000       1445.866      90       Switch                             
J12        "Header 5"   TopLayer HDR1X5JIQ        1775.000      2095.000      0        "Header, 5-Pin"                    
